For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
HSM R - Screw-in socket
Bill of material
HSM R 1/8
DES
Identifier
HSM R 1/8
G1
Thread G1
G 1/8
S1
Width across flats S1
14 mm
M
6 mm
L
Length
25 mm
L2
19 mm
D2
10 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D